Publish your products
Circulation pumps
Circulation pumps
Circulation pumps
Circulation pumps
    Altech
    Archived

    Circulation pumps

    This product is only available for the Swedish market. Altech Circulation Pumps are a series of high-efficiency circulation pumps with automatic control. The pumps are available with 4 and 6 m delivery head and the two most common port-to-port lengths: 130 and 180 mm. The delivery includes pump, electric quick coupling, assembly and maintenance instructions and insulation box. The circulation pumps meet the Energy Efficiency Directives ERP 2015. Union joints are available as accessories.
    Specification
    • This product is only available for the Swedish market. Models: CPA 130 4LT CPA 180 4LT CPA 130 6LT CPA 180 6LT Technical specification: Media Temperature: -10 & # 176; C - 95 & # 176; C Media: Heating systems with max 50% glycol Mains connection: 230 V ~ 50 Hz Protection class motor: IPX2D Max Operating Pressure: PN6 Preselectable control modes: Differential pressure constant, differential pressure variable, constant speed. Max Ambient Temperature: 40° C Connections: R40 (no connections included)
    Technical specification
    • Unique ref.Cirkulationspumpar
    • Product familyPumps
    • Product groupCirculation pumps
    • TypeObject (single object)
    • Date of publishing2019-02-28
    • Edition number1
    Related
    • Material mainCast iron
    • Material secondaryPlastic
    Classification
    • BIMobject CategoryPlumbing - Pumps
    • IFC classificationObject
    • UNSPSC namePumps
    • UNSPSC code401515
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit