Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
altech/products/9b51f165-6c02-4888-9154-beb45749c78c
Home
Categories
Building Materials
Waterproofing & Membranes
Geotextile N4
Unavailable in United States
Altech
Follow
Archived
Geotextile N4
Altech Geotextile, nonwoven fabric. Classified according to NorGeoSpec 2012. The geotextile is mainly used for it's properties such as separation and filtration.
Download unavailable (files archived)
Specification
Specification
Class: N4 Material: Polypropylene (PP) Dimensions: 5 x 100 m 6 x 100 m
Technical specification
Technical specification
Unique ref.
Geotextil_N4
Product family
Geotextile
Product group
Nonwoven
Type
Building Material
Date of publishing
2016-11-15
Edition number
1
Links
Links
Product url
https://www.dahl.se/store/dahl/mark---va-337755/04-markduk--geon%C3%A4t-och-isolering-337825/geotextil-366263/geotextil-366270/n%C3%A5lfilt-enligt-norgeospec-2002--altech?itemId=79130
Related
Related
Material main
Polypropylene
Classification
Classification
BIMobject Category
Building Materials - Waterproofing & Membranes
IFC classification
Structural Member
UNSPSC name
Filter membranes
UNSPSC code
40161507
Uniclass 2015 Code
Pr_15_57_30
Uniclass 2015 Description
Geomembranes
OmniClass Number
23-11 15 11 15
OmniClass Title
Sheeting Geomembranes
Similar products
DENIOS, Inc.
Pop-up Spill Barriers
Download
DENIOS, Inc.
Pop-up Flood Barriers
Download
Sika
CHOVATEK PROFESIONAL
Download
DÖRKEN
DELTA®-TERRAXX - Drainage layer 9mm
Download
GENERAL MEMBRANE
N.E.W. Hanging Garden
Download
Icopal
Membrane 5 1-layer inverted roof system for mastic asphalt on concrete non-insulated
Download