This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Ball Valves AL 3635, chrome plated brass

Unique ref.: Kulventiler_AL3635
Brand: Altech
Product family: Ball valves
Product group: Heating and cooling systems
Date of publishing: 2018-08-01
Edition number: 1
Type: Object (single object)
Download (1)
This product is only available for the Swedish market.

Altech Ball Valves AL 3635. Used for heating, cooling and air systems. With full bore and long neck and drain, made of chrome-plated brass, steel handle and grafoil packing.

May be used for Group 1 and 2 fluids (liquids and gases), according to AFS 2016: 1, the regulations for pressure equipment. RISE Type Approval No: SC0592-16. Ball valves within the dimension DN40-DN50 are CE-marked according to PED 2014/68/EU.

This product is only available for the Swedish market.

Dimensions: DN10 – DN50
Water temperature range:
0 °C – +150 °C
Air temperature range:
-10 °C – +150 °C


Material main: Brass
Material secondary: Steel
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Plumbing - Valves
IFC classification: Valve
UNSPSC name: Ball valves
UNSPSC code: 40141607
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2.0 Code: PR-94-94-xx
Uniclass 2.0 Description: Ball Valves
Uniclass 2015 Code: Pr_65_54_95_06
Uniclass 2015 Description: Ball valves
NBS Reference Code: 94-94-xx
NBS Reference Description: Ball Valves
OmniClass Number: 23-27 31 15
OmniClass Title: Ball Valves
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
Europe
  • Sweden

Altech

AMA-text

Länk till BSAB kod och beskrivande text

Name Value
URL https://www.rskdatabasen.se/infoDocs/AMATEXT/AMATEXT_212_4502400.pdf

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Type G10 ; G15 ; G20 ; G25 ; G32 ; G40 ; G50
Handle Type Lever

BIMobject®