Publish your products
Gabriella Vanity unit 120 with countertop washbasin
Gabriella Vanity unit 120 with countertop washbasin
Gabriella Vanity unit 120 with countertop washbasin
Gabriella Vanity unit 120 with countertop washbasin
Gabriella Vanity unit 120 with countertop washbasin
    Alterna

    Gabriella Vanity unit 120 with countertop washbasin

    This product is only available for the Swedish market.

    <p>Gabriella Vanity unit with countertop and washbasin. The countertop is made of quartz composite and the washbasin in ceramics. The cabinet is 3D-laminated and manufactured in moisture resistant MDF. Soft-closing drawers. For wall mounting. The recommended installation height from the floor to the top of the washbasin is 940 mm. Available in 60, 90 and 120 widths. To be combined together with Gabriella Tall cabinet and Ariella Mirror cabinets. Handles are available as accessories.</p>

    <p>Width: 1 210 mm</p>
    <p>Depth: 687 mm</p>
    <p>Height: 470 mm</p>

    <p>Colors vanity units: white matte and light grey matte</p>
    <p>Colors countertop: white matte and black matte</p>
    <p>Colors washbasin: white matte and black matte</p>

    Specification
    • This product is only available for the Swedish market.

    Technical specification
    • Unique ref.Gabriellaunderskap_porslin_ovanpaliggande_120
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2022-09-08
    • Edition number1
    Related
    • Material mainMDF
    • Material secondaryCeramics
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010013
    • ETIM NameBathroom vanity
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit