Publish your products
LED-light with RCCB and power outlet for mirror cabinet
LED-light with RCCB and power outlet for mirror cabinet
    Alterna

    LED-light with RCCB and power outlet for mirror cabinet

    This product is only available for the Swedish market.

    Alterna steel lighting fixture for LED-lights. Available in 600 mm width with power outlet and RCCB. IP44. Suits all Alternas mirror cabinets. Screws are included in the packaging.

    Specification
    • This product is only available for the Swedish market.

    Technical specification
    • Unique ref.LEDbelysning_med_jordfelsbrytare
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2026-04-13
    • Edition number1
    • Height (mm)60
    • Width (mm)600
    • Depth (mm)225
    Related
    • Material mainSteel
    • Weight Net (Kg)3.5
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps

    Region availability

    Europe
    Sweden