Selecting the location and language will prioritise localised information. Continue
Ariella Mirror cabinets
Alterna

Ariella Mirror cabinets

This product is only available for the Swedish market.

Alterna Ariella Spegelskåp. Finns i 4 storlekar, 450, 600, 900 och 1 200 samt 4 färger, vit högblank, vit matt, grå matt och sand. Med eluttag. Passar till Alterna möbelserier Luxor, Gabriella, Isella, Ella, Isabella och Bella.

Bredd: 450, 600, 900 och 1 200 mm

Djup: 127 och 136 mm

Höjd: 638 mm

Specification
  • This product is only available for the Swedish market. Material: particle board Färger: white high gloss, white matte, grey matte and sand Soft close Ariella Mirror cabinet 45 1 double-sided mirror Width: 450 mm Height: 638 mm Depth: 127 mm Ariella Mirror cabinet 60 2 double-sided mirrors Width: 600 mm Height: 638 mm Depth: 136 mm Ariella Mirror cabinet 90 2 double-sided mirrors Width: 900 mm Height: 638 mm Depth: 136 mm Ariella Mirror cabinet 120 2 double-sided mirrors Width: 120 mm Height: 638 mm Depth: 136 mm
Technical specification
  • Unique ref.Ariellaspegelskap
  • Collection setSanitet
  • CollectionSpegelskåp
  • TypeObject (single object)
  • Date of publishing2019-09-01
  • Edition number1
Related
  • Material mainParticleboard
  • Material secondaryGlass
Classification
  • BIMobject CategorySanitary - Mirrors
  • IFC classificationFurnishing Element
  • OmniClass TitleBathroom Cabinets
  • OmniClass Number23-31 25 13

Region availability

Europe
Sweden