Publish your products
Ariella Aqua mirror cabinet
Ariella Aqua mirror cabinet
Ariella Aqua mirror cabinet
Ariella Aqua mirror cabinet
Ariella Aqua mirror cabinet
Ariella Aqua mirror cabinet
    Alterna

    Ariella Aqua mirror cabinet

    This product is only available for the Swedish market.

    Alterna Ariella Aqua Mirror cabinet is made of thermoplastic and is completely water resistant. The mirror cabinet is available in white matte, light grey matte, ashy oak, sand beige and concrete grey and has 2 double-sided mirror doors. It has 2 glass shelves and electrical outlet (IP44). Can be supplemented with lighting ramp: Alterna Aqua (1 LED-strip, 2 LED-strips or 2 LED lights) or Alterna Basic Aqua (2 or 4 LED lights).

    Dimensions: Width: 498 and 598 mm, Depth: 146 and 270 mm, Height: 718 mm

    Specification
    • This product is only available for the Swedish market.


    Technical specification
    • Unique ref.Ariellaspegelskap_aqua
    • Product familySanitet
    • Product groupSpegelskåp
    • TypeObject (single object)
    • Date of publishing2023-02-28
    • Edition number1
    Related
    • Material mainPlastic
    • Material secondaryGlass
    • Designed inSweden
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationFurniture

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit