Selecting the location and language will prioritise localised information. Continue
Ariella Mirror cabinets X60
Alterna

Ariella Mirror cabinets X60

This product is only available for the Swedish market.

Alterna Ariella Mirror cabinets X60. Available in 5 colors: white high gloss, white matte, light grey matte, black matte and sandy grey. Med power outlet. Suitable for Alterna series Luxor, Gabriella, Isella, Ella, Isabella and Bella.

Width: 600 mm

Depth: 136 mm

Height: 700 mm

Specification
  • This product is only available for the Swedish market.

    Material: particle board

    Colors: white high gloss, white matte, light grey matte, black matte and sandy grey

    Soft close

    Ariella Mirror cabinet X60

    2 double-sided mirrors

    Width: 600 mm

    Height: 700 mm

    Depth: 136 mm

Technical specification
  • Unique ref.Ariellaspegelskap_X60
  • Collection setSanitet
  • CollectionSpegelskåp
  • TypeObject (single object)
  • Date of publishing2019-09-01
  • Edition number1
Related
  • Material mainParticleboard
  • Material secondaryGlass
Classification
  • BIMobject CategorySanitary - Mirrors
  • IFC classificationFurnishing Element
  • OmniClass TitleBathroom Cabinets
  • OmniClass Number23-31 25 13

Region availability

Europe
Sweden