Publish your products
Basic Mirror cabinet, compact laminate
Basic Mirror cabinet, compact laminate
Basic Mirror cabinet, compact laminate
Basic Mirror cabinet, compact laminate
Basic Mirror cabinet, compact laminate
    Alterna

    Basic Mirror cabinet, compact laminate

    This product is only available for the Swedish market.
    Specification
    • This product is only available for the Swedish market.
    Technical specification
    • Unique ref.Basicspegelskapkompaktlaminat
    • Product familySanitet
    • Product groupSpeglar
    • TypeObject (single object)
    • Date of publishing2016-01-16
    • Edition number1
    • Height (mm)620
    • Width (mm)590
    • Depth (mm)150
    Related
    • Material mainMDF
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit