Publish your products
Isella Vanity unit with mineral composite basin
Isella Vanity unit with mineral composite basin
Isella Vanity unit with mineral composite basin
Isella Vanity unit with mineral composite basin
Isella Vanity unit with mineral composite basin
Isella Vanity unit with mineral composite basin
Isella Vanity unit with mineral composite basin
Isella Vanity unit with mineral composite basin
    Alterna

    Isella Vanity unit with mineral composite basin

    This product is only available for the Swedish market.

    Alterna Isella Vanity unit comes with a basin in mineral composite. With overflow hole. The cabinet is manufactured in moisture resistant MDF/chipboard. Soft-closing drawers. Also available in a compact model. With overflow hole. For wall mounting. To be combined together with Isella/Ella Tall cabinet and Ariella Mirror cabinets.

    Width: 500, 600 and 900 mm

    Depth: 390 and 460 mm

    Height: 605 mm

    Colors: white highgloss, grey matte, sand and oak

    Handles are available as accessories.

    Specification
    • This product is only available for the Swedish market. Material vanity unit: MDF/chipboard Material basin: mineral composite Colors: white high gloss, grey matte and sand Soft-close Isella Vanity unit with washbasin 50 Compact Width: 502 mm Height: 605 mm Depth: 390 mm Isella Vanity unit with washbasin 60 Compact Width: 605 mm Height: 605 mm Depth: 390 mm Isella Vanity unit with washbasin 60 Width: 605 mm Height: 605 mm Depth: 460 mm Isella Vanity unit with washbasin 90 Width: 905 mm Height: 605 mm Depth: 460 mm
    Technical specification
    • Unique ref.Isellaunderskap_mineralkomposit
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2022-02-24
    • Edition number1
    Related
    • Material mainMDF
    • Material secondaryMineral Marble
    • Designed inSweden
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010013
    • ETIM NameBathroom vanity
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit