Publish your products
Leone Bath, acrylic
Leone Bath, acrylic
Leone Bath, acrylic
Leone Bath, acrylic
Leone Bath, acrylic
Leone Bath, acrylic
Leone Bath, acrylic
    Alterna

    Leone Bath, acrylic

    This product is only available for the Swedish market.

    Alterna Leone is a classic style bathtub with high gloss finish. The tub has a relatively low weight thanks to the fact that it is made of strong ABS and Acrylic. The shape of the tub means that it can be placed free-standing anyway you want in the bathroom.

    The bathtub is delivered complete with 4 feet, pop-up valve and outlet pipe. All details in matching color. Choose between white, black, chrome and brass

    Specification
    • This product is only available for the Swedish market.

      Freestanding bathtub

      Color: High gloss white
      Material: fiberglass reinforced acrylic

      Leone 1 500
      Measurements: L 1 500 x W 675 x H 450 mm
      Depth: 425 mm

      Leone 1 600
      Measurements: L 1 600 x B 675 x H 450 mm
      Depth: 425 mm

    Technical specification
    • Unique ref.Leonebadkar
    • Product familySanitet
    • Product groupBadkar
    • TypeObject (single object)
    • Date of publishing2022-11-16
    • Edition number1
    Related
    • Material mainAcrylic
    • Designed inSweden
    • Manufactured inChina
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationFurnishing Element
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitleBath Furnishings
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit