Publish your products
Altro Cantata Flooring
Altro Cantata Flooring
Altro Cantata Flooring
Altro Cantata Flooring
Altro Cantata Flooring
Altro Cantata Flooring
Altro Cantata Flooring
    Altro

    Altro Cantata Flooring

    Altro Cantata is a decorative, adhesive-free floor that creates maximum impact with minimum downtime. Using our award-winning adhesive-free installation method, it can be welded and walked on the same day, and at the end of its life can be removed easily, allowing it to be reused or recycled. It is ideal for busy public spaces where disruption needs to be minimal, plus there are no associated adhesive odors.

    Altro Cantata’s 16 soft-look shades, which range from subtle naturals to beautifully vivid, enable you to set the desired tone yet it also has the durability needed for medium to high traffic areas.

    Get in contact with Altro

    Specification
    • Key benefits

      • Decorative, adhesive-free flooring
      • Installs in areas with up to 97% RH
      • 16 soft-look shades available
      • Installed with tape system, does not require surface DPM
      • Can be walked on within 24 hours of installation, minimal disruption in busy areas
      • Easily removed post-installation for reuse and recycling
      • Achieves R10 slip resistance rating and SCoF of .7 dry, .9 wet
      • FloorScore Certified / Low VOCs
    Technical specification
    • Unique ref.Altro-Cantata
    • Product familyFloors
    • Product groupSmooth
    • TypeObject (single object)
    • Date of publishing2020-07-07
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Other Flooring
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States