Publish your products
Altro Dolce Essentials Flooring
Altro Dolce Essentials Flooring
Altro Dolce Essentials Flooring
    Altro

    Altro Dolce Essentials Flooring

    Economical vinyl tiles in essential hues

    Sometimes having the right shade of flooring is essential — whether you are matching high school mascot colors or trying to add some primary hues to brighten up a preschool. With Altro Dolce Essentials you can mix, match or even create an intricate pattern with its palette of 42 alluring shades – and what’s even better is those colors will stay vibrant for years to come with our easy maintenance PU factory finish.

    Altro Dolce Essentials can offer a high level of durability, easy maintenance, and resistance to indentation -all at an affordable cost. From busy corridors to classrooms and cafeterias, Altro Dolce Essentials is a perfect choice for schools and colleges.

    Get in contact with Altro

    Specification
    • Key benefits

      • Expansive color palette available
      • Economical choice for sectors with budget constraints
      • Factory-finished PU coating for easy cleaning and maintenance
      • Tested to withstand 1500 psi
      • Low VOCs
    Technical specification
    • Unique ref.Altro-Dolce-Essentials
    • Product familyFloors
    • Product groupSmooth
    • TypeObject (single object)
    • Date of publishing2020-07-07
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Other Flooring
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States