Publish your products
Altro Promenade Slip-Resistant Flooring
Altro

Altro Promenade Slip-Resistant Flooring

Slip-resistant sheet flooring for outdoor spaces

Designed for exterior use, Altro Promenade sheet vinyl flooring provides essential slip resistance in areas exposed year-round to changing weather conditions. This range is ideal for indoor applications as well as patios, decks and pool surrounds that prioritize both safety and aesthetic appeal.

Altro Promenade’s impervious surface prevents rainwater and excess moisture accumulation that can damage subfloors over time. It is capable of enduring harsh sunlight and fluctuating temperatures without cracking, fading, or falling apart, making it a practical solution for outdoor areas.

In addition to its impressive durability, Altro Promenade offers a low-depth stepped embossing for smooth underfoot comfort and enhanced cleanability while still providing slip resistance.

Slip-resistant sheet flooring designed for exterior use. Capable of enduring harsh sunlight and fluctuating temperatures without fading, cracking or falling apart. Low-depth stepped embossing provides smooth underfoot comfort and enhanced cleanability.

Get in contact with Altro

Specification
  • Type of product: Roll

    Slip resistance: .7D, .8W SCOF

    Thickness: 2.5mm

    Dimensions: 5’11” x 32'9"

    Warranty: 10 years

    Weight: 120 lbs | 54.4 kg

Technical specification
  • Unique ref.Altro-Promenade
  • Product familyWet Environments
  • Product groupWet Environments
  • TypeObject (single object)
  • Date of publishing2022-07-14
  • Edition number1
Related
  • Material mainVinyl
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Other Flooring
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_20
  • Uniclass 2015 DescriptionFlooring and decking systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 11
  • OmniClass TitleFlooring Specialties and Accessories
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States