Publish your products
Altro Quartz Tile Flooring
Altro Quartz Tile Flooring
Altro Quartz Tile Flooring
Altro Quartz Tile Flooring
Altro Quartz Tile Flooring
Altro Quartz Tile Flooring
Altro Quartz Tile Flooring
    Altro

    Altro Quartz Tile Flooring

    High performance quartz tile

    Altro Quartz Tile is a homogeneous tile available in chip and marble patterns providing endless design options for commercial, industrial or public sector applications. Static load testing that exceeds 3000 psi proves Altro Quartz Tile is ideal for heavy pedestrian traffic areas. Our quartz tile is occupancy ready, eliminating the need for initial application of floor finish.

    Generate school spirit by pairing logos and colors or improve company morale with vibrant hues that inspire vitality throughout the office.

    AQT: A better alternative to VCT

    Vinyl composition tile attempts to lure you in with low installation cost, but don't take the bait. Constant maintenance over VCT's useful life can cause your total costs in under five years to be more than Altro Quartz Tile in 10.

    Get in contact with Altro

    Specification
    • Key benefits

      • Homogeneous construction, available in chip and striated patterns
      • Static load limit of 3,000 psi
      • Easy to install
      • 70% quartz content for extreme durability
      • PUR coating – easy to maintain and better cleanability compared to non PUR treated products
      • Low VOCs
    Technical specification
    • Unique ref.Altro-Quartz-Tile
    • Product familyFloors
    • Product groupSmooth
    • TypeObject (single object)
    • Date of publishing2020-07-07
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States