Publish your products
Altro Symphonia Flooring
Altro Symphonia Flooring
Altro Symphonia Flooring
Altro Symphonia Flooring
Altro Symphonia Flooring
Altro Symphonia Flooring
Altro Symphonia Flooring
Altro Symphonia Flooring
    Altro

    Altro Symphonia Flooring

    Bold, bright and beautiful - Altro Symphonia, was engineered to deliver striking looks and bridge the gap between smooth and slip-resistant flooring. 

    Altro Symphonia is smooth to the touch and easy to clean yet will secretly enhance pedestrian safety.  With four unique looks and 41 shades from pale neutrals to bright yellows, greens and blues you can easily vary your interior’s mood and sophistication.  But don’t let Altro Symphonia’s delightfully smooth surface fool you.  It delivers all the durability you would expect from Altro including a 10 year warranty.  

    Get in contact with Altro

    Specification
    • Key benefits

      • Bridges the gap between smooth and slip-resistant flooring
      • 41 color options – four unique looks
      • Impressive chemical and stain resistance, ideal for healthcare applications
      • Achieves R10 slip resistance rating and SCoF of .8 dry, .9 wet
      • Meets ISO Class 4 cleanroom requirements
      • Resists up to 2,000 psi indentation
      • FloorScore Certified / Low VOCs
    Technical specification
    • Unique ref.Altro-Symphonia
    • Product familyFloors
    • Product groupSmooth
    • TypeObject (single object)
    • Date of publishing2020-07-07
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Other Flooring
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States