Publish your products
Altro Walkway 20 Slip-Resistant Flooring
Altro Walkway 20 Slip-Resistant Flooring
Altro Walkway 20 Slip-Resistant Flooring
Altro Walkway 20 Slip-Resistant Flooring
Altro Walkway 20 Slip-Resistant Flooring
Altro Walkway 20 Slip-Resistant Flooring
Altro Walkway 20 Slip-Resistant Flooring
    Altro

    Altro Walkway 20 Slip-Resistant Flooring

    Versatile hard-wearing safety flooring

    Altro Walkway 20 is our hugely popular hard-wearing 2mm safety flooring. The range boasts 44 colors and shares its palette with Altro XpressLay. This enables you to combine both ranges when you need traditionally adhered and adhesive-free safety flooring in adjacent areas while maintaining a consistent look. Two great looks, one great product. What’s even better is Altro Walkway 20 offers you two distinct looks; traditional and modern.  Don’t fret, both looks come with Altro Easyclean, superior cleanability and stain resistance. 

    A static dissipative version is available, specifically designed for locations where static buildup must be avoided.

    Get in contact with Altro

    Specification
    • Key benefits

      • Hard-wearing 2mm safety flooring
      • Expansive range includes 44 colors for a variety of applications
      • Shares palette with Altro XpressLay, allows coordination between traditionally adhered and adhesive-free safety flooring
      • Shares colors with Altro Aquarius for seamless transition between wet and dry areas
      • Static dissipative version available
      • Achieves R10 slip resistance rating and SCoF of .78 dry, .8 wet
      • FloorScore Certified / Low VOCs
    Technical specification
    • Unique ref.Altro-Walkway-20
    • Product familyFloors
    • Product groupSlip-Resistant
    • TypeObject (single object)
    • Date of publishing2020-07-07
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Other Flooring
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States