Publish your products
Altro Whiterock Matte Wall Protection
Altro Whiterock Matte Wall Protection
Altro Whiterock Matte Wall Protection
Altro Whiterock Matte Wall Protection
Altro Whiterock Matte Wall Protection
Altro Whiterock Matte Wall Protection
    Altro

    Altro Whiterock Matte Wall Protection

    Doors and plaster board walls can easily be damaged, be it scrapes and knocks as people pass, or more serious dents and holes caused by wheeled traffic. Altro Whiterock Matte has been specifically designed to protect these surfaces. Altro Whiterock Matte is dense, impervious and resistant to bumps. It features a lightly textured surface, which camouflages scuffs, keeping the wall area looking better for longer.

    Available in four colors, Altro Whiterock Matte matches many Altro Whiterock shades. This offers flexibility with design, making it a versatile solution across a range of areas. Plus the color runs throughout, reducing the visibility of knocks or scrapes. With an impervious, easy-to-wipe surface, Altro Whiterock Matte improves cleanability which is a major advantage within its recommended application areas.

    Altro Whiterock Matte is a 2.5mm PVCu panel available in 4' x 10' (4' x 9' 10'') panels.

    Get in contact with Altro

    Specification
    • Key benefits

      • Resistant to bumps
      • Camouflages scuffs
      • Easy-to-wipe surface
    Technical specification
    • Unique ref.Altro-Whiterock-Matte
    • Product familyWalls
    • Product groupWhiterock
    • TypeObject (single object)
    • Date of publishing2020-07-07
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_25_45
    • Uniclass 2015 DescriptionWall covering and finish systems
    • CSI MasterFormat 2014 Code09 72 00
    • CSI MasterFormat 2014 TitleWall Coverings
    • OmniClass Number23-15 15 19
    • OmniClass TitleWall Coverings
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit