Publish your products
Altro Wood Acoustic Flooring
Altro Wood Acoustic Flooring
Altro Wood Acoustic Flooring
Altro Wood Acoustic Flooring
Altro Wood Acoustic Flooring
Altro Wood Acoustic Flooring
    Altro

    Altro Wood Acoustic Flooring

    Realistic wood visuals with enhanced underfoot comfort and sound reduction

    Altro Wood Acoustic provides a warm and homey aesthetic with the additional benefit of 19dB sound reduction and an IIC rating of 54, ideal for multi-level construction. At 3.9mm thick, it can tolerate medium to heavy duty traffic and is perfect for environments where people are on their feet a lot and need comfort underfoot.  

    With matching design and color options across this range and the other two wood-look ranges, you can achieve a consistent look in different areas and have the ability to choose between the ranges for the right technical performance according to the area.

    Get in contact with Altro

    Specification
    • Key benefits

      • 3.9mm thick
      • 19dB sound reduction
      • IIC rating of 54
      • Ideal for multi-level construction with medium to heavy traffic between floors
      • Allows coordination with Altro Wood and Altro Wood Comfort ranges for smooth transition between areas requiring different levels of slip resistance and sound absorption
      • FloorScore Certified / Low VOCs
    Technical specification
    • Unique ref.Altro-Wood-Acoustic
    • Product familyFloors
    • Product groupSmooth
    • TypeObject (single object)
    • Date of publishing2020-07-07
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Wood Flooring
    • IFC classificationFloor
    • UNSPSC nameWood flooring
    • UNSPSC code30161702
    • Uniclass 2015 CodeSs_30_20_90
    • Uniclass 2015 DescriptionWood and composite unit flooring systems
    • CSI MasterFormat 2014 Code09 64 00
    • CSI MasterFormat 2014 TitleWood Flooring
    • OmniClass Number23-15 17 13 11
    • OmniClass TitleWood Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit