We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Alugraf

Unique ref.: alugraf
Brand: Alubel
Product family: Wall claddings
Product group: Insulated Panels
Date of publishing: 2019-11-11
Edition number: 1
Type: Showcase (model)
Download (3)

ALUGRAF is the metal roofing and cladding system.

ALUGRAF SYSTEM SUITABLE FOR:
Roofing on wide surfaces, large buildings

RECOMMENDED FOR:
roofing

MINIMUM SLOPE:
1%

STANDARD PRODUCTION:
aluminium
prepainted aluminium
prepainted steel
copper
stainless steel 

cor-ten

APPLICATIONS:
Anticondensation felt
Antinoise felt


TECHNICAL FEATURES:

high load bearing
assembling without holes on the sheet
warrancy of watertight even in case of complete flooding of the roof
any length (production directly on the site with mobile unit)


Material main: Aluminium
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Construction - Roof
IFC classification: Wall
Uniclass 1.4 Code: JH4
Uniclass 1.4 Description: Panel cladding
Uniclass 2.0 Code: SS-25-20-50-05
Uniclass 2.0 Description: Aluminium Sheet Cladding Systems
Uniclass 2015 Code: Ss_25_20_50_05
Uniclass 2015 Description: Aluminium sheet cladding systems
NBS Reference Code: 25-20-50-05
NBS Reference Description: Aluminium Sheet Cladding Systems
OmniClass Number: 23-15 15 15 15
OmniClass Title: Metal Wall Cladding Panels
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

All BIM objects are real products from real manufacturers confirmed and approved