Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alumasi/products/f29378d0-e026-4525-8450-d2a0f6acb66c
Home
Categories
Walls
Curtain Walls
Terrace glass
Available in United States
AluMasi
Follow
Terrace glass
Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Download
Technical specification
Technical specification
Unique ref.
terrace_glass
Product family
Terrace
Product group
Glass Terrace
Type
Object (single object)
Date of publishing
2012-12-02
Edition number
1
Height (mm)
2500
Width (mm)
4245
Depth (mm)
2500
Links
Links
Product url
http://www.alumasi.fi/tuotteet/terassilasit
Installation instructions
https://www.rakennustieto.fi/bin/get/id/5odusk5Tw%3A%2447%2437875%2447%24kayttoohjePDF%2447%24AluMasi%2495%24kayttoohje%2446%24zip/AluMasi_kayttoohje.zip
Related
Related
Material main
Aluminium
Material secondary
Glass
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Walls - Curtain Walls
IFC classification
Beam
UNSPSC name
Glass products
UNSPSC code
301717
Similar products
Kalwall
Facades - Thermal Strut Unitized Curtain Wall Systems
Download
Kawneer NA
1600 LR Wall ® Curtain Wall System
Download
Technical Glass Products (TGP)
SteelBuilt Window & Door Systems
Download
Kalwall
Facades - Standard Wall Systems
Download
EXTECH Exterior Technologies, Inc.
LIGHTWALL 3440® Polycarbonate Wall - Interlocking Polycarbonate Translucent Wall System
4.5
(
6
)
Download
Aluprof
MB-SR60N Mullion-Transom Curtain Wall
5.0
(
9
)
Download