Publish your products
Hinged insulated system SMARTIA S67 URBAN
Hinged insulated system SMARTIA S67 URBAN
Hinged insulated system SMARTIA S67 URBAN
    Alumil
    Archived

    Hinged insulated system SMARTIA S67 URBAN

    4.8 out of 5 stars4.8(6 reviews)

    SMARTIA S67 URBAN is a new hinged insulated system of unique aesthetics that ideally combines the industrial look along with top performances.

    Specification
      • FRAME DEPTH: 105 mm
      • SASH DEPTH: 65 mm
      • SASH WEIGHT: up to 180 Kg
      • MINIMUM VISIBLE ALUMINIUM FACE HEIGHT: 85 mm
      • MINIMUM VISIBLE ALUMINIUM FACE WIDTH AT THE CENTRAL VERTICAL COLUMN (ADJOINING PROFILE): 135 mm
      • GLAZING TYPE: Double - Triple
      • MAXIMUM GLAZING THICKNESS: from 10 mm up to 44 mm
      • MECHANISM: Euro-groove
      • SEALING METHOD: Perimetrical at 3 levels with EPDM gaskets
      • MINIMUM THRESHOLD HEIGHT: 21 mm
      • TYPE OF THERMAL INSULATION: 30mm fiberglass Polyamides, PE Insulation Foam, ENERGY BAR
    Technical specification
    • Unique ref.hinged-insulated-system-smartia-s67-urban
    • Product familySMARTIA
    • Product groupHinged
    • TypeAssembly (multiple objects)
    • Date of publishing2022-07-04
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inGreece
    • Manufactured inGreece
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit