Publish your products
SMARTIA Barcode Cladding
SMARTIA Barcode Cladding
SMARTIA Barcode Cladding
SMARTIA Barcode Cladding
SMARTIA Barcode Cladding
SMARTIA Barcode Cladding
SMARTIA Barcode Cladding
SMARTIA Barcode Cladding
    Alumil
    Archived

    SMARTIA Barcode Cladding

    SMARTIA M7000 Barcode Cladding is the ideal series for modern wall-cladding constructions, applied both at exterior and interior and upgrading overall aesthetics and energy levels. Undoubtedly, this is an astonishingly useful tool for architects to design impressive constructions and cover, in a unique style, large surfaces of commercial & office buildings, modern residences, etc.

    Specification
      • Modern, differentiating aesthetics, which lead the architectural trends.
      • Unlimited customization, thanks to profiles’ range, color choices and the combinations with LED lighting, perforation and synthetic wood (Woodalux®).
      • Top sturdiness and capability to cover whole buildings.
      • Allows and protects the insulative materials.
      • Corrosion resistance, thanks to the durability of aluminium and its surface treatment.
      • Allows complex technical applications, i.e., cladding with curtain walls, windows, entrance doors.
    Technical specification
    • Unique ref.smartia-barcode-cladding
    • Product familyOUTDOOR
    • Product groupCladding
    • TypeAssembly (multiple objects)
    • Date of publishing2022-10-31
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inGreece
    • Manufactured inGreece
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • ETIM CodeEG020350
    • ETIM NameBuilding - Facade cladding
    • UNSPSC nameAluminum profiles
    • UNSPSC code30102306
    • Uniclass 2015 CodeEF_25
    • Uniclass 2015 DescriptionWall and barrier elements
    • CSI MasterFormat 2014 Code05 14 13
    • CSI MasterFormat 2014 TitleArchitecturally-Exposed Structural Aluminum Framing
    • OmniClass Number23-13 33 19 11
    • OmniClass TitleCladding and Curtainwall Panels
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls