Publish your products
MB-104 Passive AERO Door Single inward opening for wall / curtain wall
MB-104 Passive AERO Door Single inward opening for wall / curtain wall
    Aluprof

    MB-104 Passive AERO Door Single inward opening for wall / curtain wall

    4.9 out of 5 stars4.9(8 reviews)

    The MB-104 Passive is a thermal break-equipped window & door system that provides the highest thermal insulation performance, and meets all the requirements for passive building components.

    The system is used to fabricate exterior architectural development elements, e.g. various types of windows, doors, vestibules, and spatial structures, which are characterized, in addition to the excellent thermal insulation, by a very good sound insulation, water- and  air tightness and high structural strength.

    The MB-104 Passive system's profile construction comes in two variants, depending on the requirements for thermal energy savings: SI and AERO

    The MB-104 Passive -based door & window parameters exceed the current requirements of the strictest applicable regulations and standards – that’s why the MB-104 Passive system is dedicated to energy-efficient and passive building.

    Specification
    • Why MB-104 Passive?

      • Passive House Institute Darmstadt-certified windows: MB-104 Passive SI and MB-104 Passive Aero
      • excellent thermal insulation performance for openable window: Uw from 0.53 W//m2K and for door UD from 0,62 W//m2K
      • standard-exceeding tightness and insulation performance
      • large range of glazing, up to 81mm
      • exterior doors are available both glazed and panelled – it’s a perfect entrance door to a modern home

      MB-104 Passive can also be used to fabricate highly aesthetic panel doors that meet the expectations of the most demanding users.

    Technical specification
    • Unique ref.MB-104_Passive_AERO_door_single_inward_opening
    • Product familyWindows & Doors
    • Product groupMB-104 Passive Aero
    • TypeObject (single object)
    • Date of publishing2021-05-19
    • Edition number1
    • Depth (mm)104
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryDoors - Sets
    • IFC classificationDoor
    • UNSPSC nameDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 11 16
    • CSI MasterFormat 2014 TitleAluminum Doors and Frames
    • OmniClass Number23-17 11 13 13
    • OmniClass TitleAluminum Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Asia Europe North America Africa
    Azerbaijan
    Austria
    Canada
    Kenya
    Georgia
    Belarus
    Haiti
    Iran
    Belgium
    United States
    Kuwait
    Bosnia and Herzegovina
    Qatar
    Croatia
    Saudi Arabia
    Czech Republic
    Türkiye
    Denmark
    United Arab Emirates
    Estonia
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Moldova
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom