Publish your products
MB-TT50 Curtain wall system
MB-TT50 Curtain wall system
MB-TT50 Curtain wall system
    Aluprof

    MB-TT50 Curtain wall system

    4.8 out of 5 stars4.8(6 reviews)

    The new, modern MB-TT50 curtain wall system goes a step ahead in functionality and effectiveness compared to classic crossbar facades. It offers exceptional insulation and weather performance achieved by special 3 zone cascade drainage and ventilation of the glazing rebates. Its innovative construction enables to reasonably reduce the time required to manufacture and construct the complete curtain wall. It is designed to serve as the base system for security anti burglary and fire rated varieties.

    Features and benefits:

    • enhanced thermal insulation
    • glazing up to 56 mm
    • large selection of angle connections to enable greater design flexibility
    • high capacity mullion-transom connections (2,5 KN) coupled with wide range of glazing to allow the use of large size, heavy glazing panes
    • transom-transom constructions option
    • 3 zone drainage and ventilation system reinforced with set of gaskets to provide protection against the most unfavorable weather conditions
    • selection of windows and doors available including roof vents, concealed vents and parallel windows
    • semi structural EFEKT glazing option
    • compliance with CE marking requirements
    Specification
    • Performance:

      • Air Permeability:  Class AE1350Pa, EN 12153:2004; EN 12152:2004
      • Watertightness: Class RE 1800Pa, EN 12155:2004; EN 12154:2004 
      • Thermal insulation (Uf): from 0,5 W/m2K 
      • Burglar resistance: WK2 and WK



    Technical specification
    • Unique ref.MB-TT50_curtain_wall_system
    • Product familyFaçade systems
    • Product groupMB-TT50 Mullion-transom curtain walls
    • TypeObject (single object)
    • Date of publishing2018-04-11
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWalls - Curtain Walls
    • IFC classificationCurtain Wall
    • UNSPSC nameGlass curtainwalling
    • UNSPSC code30151806
    • Uniclass 2015 CodeSs_25_10_20
    • Uniclass 2015 DescriptionCurtain walling systems
    • CSI MasterFormat 2014 Code08 44 13
    • CSI MasterFormat 2014 TitleGlazed Aluminum Curtain Walls
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls

    Region availability

    Asia Europe North America Africa
    Azerbaijan
    Austria
    Canada
    Kenya
    Georgia
    Belarus
    Haiti
    Iran
    Belgium
    United States
    Kuwait
    Bosnia and Herzegovina
    Qatar
    Croatia
    Saudi Arabia
    Czech Republic
    Türkiye
    Denmark
    United Arab Emirates
    Estonia
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Moldova
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit