Publish your products
MB-104 Passive SI  Corner Window Fixed
Aluprof

MB-104 Passive SI Corner Window Fixed

The MB-104 Passive is a thermal break-equipped window & door system that provides the highest thermal insulation performance, and meets all the requirements for passive building components.

The system is used to fabricate exterior architectural development elements, e.g. various types of windows, doors, vestibules, and spatial structures, which are characterized, in addition to the excellent thermal insulation, by a very good sound insulation, water- and  air tightness and high structural strength.

The MB-104 Passive system's profile construction comes in two variants, depending on the requirements for thermal energy savings: SI and AERO

The MB-104 Passive -based door & window parameters exceed the current requirements of the strictest applicable regulations and standards – that’s why the MB-104 Passive system is dedicated to energy-efficient and passive building.

Specification
  • Why MB-104 Passive?

    • Passive House Institute Darmstadt-certified windows: MB-104 Passive SI and MB-104 Passive Aero
    • excellent thermal insulation performance for openable window: Uw from 0.53 W//m2K and for door UD from 0,62 W//m2K
    • standard-exceeding tightness and insulation performance
    • large range of glazing, up to 81mm
    • exterior doors are available both glazed and panelled – it’s a perfect entrance door to a modern home

    MB-104 Passive can also be used to fabricate highly aesthetic panel doors that meet the expectations of the most demanding users.

Technical specification
  • Unique ref.MB-104_Passive_SI_corner_fixed_window
  • Product familyWindows & Doors
  • Product groupMB-104 Passive SI
  • TypeObject (single object)
  • Date of publishing2021-05-17
  • Edition number1
  • Depth (mm)104
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Corner Window
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 51 13
  • CSI MasterFormat 2014 TitleAluminum Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Asia Europe North America Africa
Azerbaijan
Austria
Canada
Kenya
Georgia
Belarus
Haiti
Iran
Belgium
United States
Kuwait
Bosnia and Herzegovina
Qatar
Croatia
Saudi Arabia
Czech Republic
Türkiye
Denmark
United Arab Emirates
Estonia
Finland
France
Germany
Hungary
Iceland
Ireland
Italy
Latvia
Lithuania
Moldova
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit