Publish your products
MB-79N Casement System
Aluprof

MB-79N Casement System

The MB-79N Casement is an outward-opening window system which features a thermal break and is used to create external architectural elements such as various types of windows, lobbies, shop windows and spatial structures providing excellent thermal and acoustic performance, along with first-class air- and watertightness. It meets every requirement for energy efficient and environmental protection.

Specification
  • Three variants of the aluminium profiles are available, with different technical parameters suiting various different needs. The E variant is the basic version, the ST variant offers a two-component central gasket and the SI variant features additional insulating inserts between the thermal breaks. Thanks to the wide range of profiles and their rigidity, the system makes it possible to produce large-scale, heavy structures. It also features superb kinematics, meaning that very small windows can be made as and when required.

    Functions and aesthetics

    • the structural depth of the profiles is 70 mm for the frame and 79 mm for the vent. These depths create the effect of a single plane on the inside once the window is closed
    • the profiles are designed for triple glazing, with the central section serving as insulation between thermal breaks that are 36 and 35 mm wide
    • the system makes it possible to achieve a high thermal performance through the use of EPS insulating inserts fitted in the central section of the glazing unit profile.
    • the customised shape of the one- or two-component central gasket, complete with an insulating section, is one of the ways that high airtightness and watertightness parameters and excellent thermal performance are obtained. The glazing gaskets and weatherstrips also contribute to this
    • the permissible dimensions and weight of structures produced using the system are extensive, at up to 1400 x 2700 mm or 2400 x 2500 mm, with a maximum vent weight of 180 kg
    • the excellent kinematics of the window ensure that operable structures with a vent size starting at 270 mm will operate correctly
    • the system also offers solutions for balcony doors with a comfortable, low threshold and for frames used in renovation projects
    • most of the gaskets, such as the glazing gaskets and exterior weatherstrips, are installed continuously, without cutting at the corners. The ends are joined at the middle of the upper crosspiece of the frame. The central window gasket is cut either at a 45° angle and attached at the corners with adhesive or at a 90° angle and similarly attached to the rubber corner. A central gasket in the form of a vulcanised frame is also available. This method of installing the gaskets guarantees excellent air- and watertightness.
    • the thickness of the panes of glass ranges from 1.5 to 54 mm for the window frame and from 10.5 to 63 mm for the window vent. This wide choice means that every commonly available type of single-glazing, double-glazing and acoustic and burglary-resistant glass can be used
    • ‘Euro’-type grooves make it possible to install any available hardware designed for aluminium and plastic outward-opening windows. Profiles without grooves in the frame are used for scissor hinges
    • windows produced using the MB-79N Casement can be fitted with invisible scissor hinges or visible pivot hinges
    • two versions of the profile drainage can be made, concealed or visible, with a decorative cap
    • glazing unit profiles can be powder coated and anodised
    • as with the MB-79N, the profiles are connected with minimal machining, using the aluminium connectors and other accessories provided
    • the technology has been simplified to the maximum in order to keep the production time to a minimum
    • tooling: drilling templates, presses or punches, can be used to carry out most of the machining. All the tooling components for the MB-79N Casement system can be found in our Tooling Department
    • the MB-79N Casement is compatible with other ALUPROF solutions, particularly those from the MB-79N family. This means that a great many of the parts, such as glazing beads, gaskets, hardware and most accessories, can be used interchangeably
Technical specification
  • Unique ref.mb-79n-casement-system
  • Product familyWindows & Doors
  • Product groupMB-79N Casement windows
  • TypeObject (single object)
  • Date of publishing2023-11-17
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Casement Window
  • IFC classificationWindow
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 51 13
  • CSI MasterFormat 2014 TitleAluminum Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit