Publish your products
MB-79N CSF Window 1sash Fix
Aluprof

MB-79N CSF Window 1sash Fix

4.9 out of 5 stars4.9(10 reviews)

MB-79N CSF outward-opening slim-profile windows are designed for the most demanding clients in the UK, offering advanced technology and refined details. This makes them an excellent choice for manufacturers, architects, developers, and homeowners who prioritise quality, aesthetics, and energy efficiency.

With a thermally broken three-chamber profile, MB-79N CSF combines minimalist design with high insulation performance. Its versatility allows for the creation of various window types, including fixed, side-hung, and top-hung configurations. The system is available in two aesthetic options: a flush variant, where the casement aligns with the frame for a uniform appearance, and an extended variant, where the casement subtly protrudes for a more distinctive look.

Tailored to diverse needs

The product is designed to accommodate diverse needs and is available in two thermal insulation variants. The MB-79N CSF ST version is a cost-effective solution that delivers solid thermal insulation at a lower price point. Meanwhile, the MB-79N CSF SI version features dedicated insulation inserts within the thermal breaks, further enhancing energy efficiency. This makes the MB-79N CSF system suitable for both residential and commercial applications, allowing for tailored solutions that meet specific design and energy requirements.

A market-first: the innovative hybrid hinge

A pioneering hybrid hinge has been developed exclusively for this casement window. This innovative solution boasts an exceptional load-bearing capacity of up to 80 kg. Thanks to this hinge, larger and heavier windows can be fabricated while maintaining high levels of security, durability, and functionality.

Specification
  • A market-first: the innovative hybrid hinge

    A pioneering hybrid hinge has been developed exclusively for this casement window. This innovative solution boasts an exceptional load-bearing capacity of up to 80 kg. Thanks to this hinge, larger and heavier windows can be fabricated while maintaining high levels of security, durability, and functionality.

    MB-79N CSF advantages for fabricators:

    • Simplified assembly and optimised production time – the manufacturing process has been streamlined, with dedicated tools enabling quick and efficient fabrication.
    • Versatile applications – the ability to create different window types (fixed, side-hung, and top-hung) in two design variants (flush and extended casement).
    • Unique market advantage – the hybrid hinge represents a significant advancement in UK window design, enabling the use of heavier window elements in construction projects.

    MB-79N CSF advantages for architects

    • Minimalist aesthetics – slim profiles and a wide range of colour options support modern, visually appealing designs.
    • Design flexibility – the option of two casement styles (flush and extended) allows seamless adaptation to diverse architectural and functional requirements.
    • Energy efficiency – the system meets energy-saving and environmental performance standards.

    Advantages of MB-79N CSF for developers and homeowners:

    • Reduced energy costs – excellent thermal insulation helps lower heating expenses.
    • Security and comfort – burglary-resistant strips and the option of reinforced glazing enhance safety.
    • Long-term durability – anodised or powder-coated profiles ensure resistance to weather conditions and years of trouble-free use.
Technical specification
  • Unique ref.mb-79n-csf-window-1sash-fix
  • Product familyWindows & Doors
  • Product groupMB-79N CSF
  • TypeObject (single object)
  • Date of publishing2025-03-27
  • Edition number1
Related
  • Material mainAluminium
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Fixed Frame Windows
  • IFC classificationWindow
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe