Publish your products
MB-79N CSF Window TypeA 1sash SideHung
MB-79N CSF Window TypeA 1sash SideHung
    Aluprof

    MB-79N CSF Window TypeA 1sash SideHung

    MB-79N CSF outward-opening slim-profile windows are designed for the most demanding clients in the UK, offering advanced technology and refined details. This makes them an excellent choice for manufacturers, architects, developers, and homeowners who prioritise quality, aesthetics, and energy efficiency.

    With a thermally broken three-chamber profile, MB-79N CSF combines minimalist design with high insulation performance. Its versatility allows for the creation of various window types, including fixed, side-hung, and top-hung configurations. The system is available in two aesthetic options: a flush variant, where the casement aligns with the frame for a uniform appearance, and an extended variant, where the casement subtly protrudes for a more distinctive look.

    Tailored to diverse needs

    The product is designed to accommodate diverse needs and is available in two thermal insulation variants. The MB-79N CSF ST version is a cost-effective solution that delivers solid thermal insulation at a lower price point. Meanwhile, the MB-79N CSF SI version features dedicated insulation inserts within the thermal breaks, further enhancing energy efficiency. This makes the MB-79N CSF system suitable for both residential and commercial applications, allowing for tailored solutions that meet specific design and energy requirements.

    A market-first: the innovative hybrid hinge

    A pioneering hybrid hinge has been developed exclusively for this casement window. This innovative solution boasts an exceptional load-bearing capacity of up to 80 kg. Thanks to this hinge, larger and heavier windows can be fabricated while maintaining high levels of security, durability, and functionality.

    Specification
    • A market-first: the innovative hybrid hinge

      A pioneering hybrid hinge has been developed exclusively for this casement window. This innovative solution boasts an exceptional load-bearing capacity of up to 80 kg. Thanks to this hinge, larger and heavier windows can be fabricated while maintaining high levels of security, durability, and functionality.

      MB-79N CSF advantages for fabricators:

      • Simplified assembly and optimised production time – the manufacturing process has been streamlined, with dedicated tools enabling quick and efficient fabrication.
      • Versatile applications – the ability to create different window types (fixed, side-hung, and top-hung) in two design variants (flush and extended casement).
      • Unique market advantage – the hybrid hinge represents a significant advancement in UK window design, enabling the use of heavier window elements in construction projects.

      MB-79N CSF advantages for architects

      • Minimalist aesthetics – slim profiles and a wide range of colour options support modern, visually appealing designs.
      • Design flexibility – the option of two casement styles (flush and extended) allows seamless adaptation to diverse architectural and functional requirements.
      • Energy efficiency – the system meets energy-saving and environmental performance standards.

      Advantages of MB-79N CSF for developers and homeowners:

      • Reduced energy costs – excellent thermal insulation helps lower heating expenses.
      • Security and comfort – burglary-resistant strips and the option of reinforced glazing enhance safety.
      • Long-term durability – anodised or powder-coated profiles ensure resistance to weather conditions and years of trouble-free use.
    Technical specification
    • Unique ref.mb-79n-csf-window-typea-1sash-sidehung
    • Product familyWindows & Doors
    • Product groupMB-79N CSF
    • TypeObject (single object)
    • Date of publishing2025-03-27
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit