Publish your products
MB-79N SI Panel Door Single AD10 Inward/Outward Opening
MB-79N SI Panel Door Single AD10 Inward/Outward Opening
MB-79N SI Panel Door Single AD10 Inward/Outward Opening
MB-79N SI Panel Door Single AD10 Inward/Outward Opening
    Aluprof

    MB-79N SI Panel Door Single AD10 Inward/Outward Opening

    Our offer includes panel doors based on the MB-79N system. It is a very visually attractive and, at the same time, technologically advanced product, which due to its design solutions and the rich diversity of colours for door fill, it can be, not only the functional and durable entrance into your home, but also its mark and decoration.

    It is available in three versions: ST, SI and SI+. On account of their technical parameters, panel doors are a perfect solution for improving the energy efficiency of buildings. They also provide the innovative ability to mount the panel in the structure using a double-sided tape.

    The panel doors are the proposal for the most demanding users. Due to state-of-the-art technical solutions and design they can be, not only the functional and durable entrance into your home, but also its mark and decoration.

    Solid construction

    The construction is based on the system of thermally insulated aluminium sections MB-86, which is the most technologically advanced door system in ALUPROF’s offer. The leaf profile is adapted for being joined with special door fills, flush with the door frame on the outside face. They can be mounted to load-bearing profiles by gluing one or two sides. The possibility of using concealed hinges, additionally enhances the aesthetic value of the doors.

    Modernity, style and excellent appearance for years

    The filling panels are available in various designs and colours. The techniques for the milling of different shapes, making decorative applications and putting in glass units used in their production provide an endless number of combinations and variants. Thus, such doors can be used in modern houses as well as in classical-style architecture. Nevertheless, they are always a beautiful entrance to a building which attracts attention and brings charm to the entrance façade. Door fills are made of solid and weather-resistant materials. In addition, the external elements are often coated with special lacquers or their surface contains epoxy resins so the panels maintain their representative appearance for a long time. It is also possible to apply unique Teflon paints Finea on them to minimise the sticking of dirt.

    Tightness and insulation power

    As the load-bearing structure is MB-79N system, we have at our disposal lightweight and at the same time rigid and durable aluminium profiles available in four construction variants (ST, SI, SI+) and in three bottom sealing combinations. Doors show a very high water- and air-tightness as well as excellent thermal and acoustic insulation power. This provides the real correlation between comfort inside the building and the costs of its usage.

    In two words: ideal doors

    Aluprof’s panel doors are characterised by both an elegant appearance and high technical parameters, and also taking into account the available overall dimensions of the structure and possibility to use the doors in larger shop window development, they provide a great deal of freedom in the arrangement of the entrance into a building. It is an ideal proposal for those for whom home is much more than only the place to live in.

    Specification
    • Data and technical parameters:

      • Frame/leaf depth: 70 mm,
      • Filling panel thickness: 44 – 70 mm,
      • Maximum leaf dimensions: L up to 1400 mm, H up to 2600 mm,
      • Air permeability: Class 3, PN-EN 12207:2001,
      • Water tightness: Class E900 (900 Pa), PN-EN 12208:2001,
      • Wind resistance: Class C5/B5, PN-EN 12210:2001,
      • Thermal insulating power: UD up to 0,70 W/m2K,
      • RC2 anti-burglary class.
    Technical specification
    • Unique ref.mb-79n-panel-door-single-ad10
    • Product familyWindows & Doors
    • Product groupMB-79N Panel Doors
    • TypeObject (single object)
    • Date of publishing2025-02-05
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryDoors - Sets
    • IFC classificationDoor Panel
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 13 16
    • CSI MasterFormat 2014 TitleAluminum Doors
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit