Publish your products
MB-86 Panel Door AD14 Single
MB-86 Panel Door AD14 Single
MB-86 Panel Door AD14 Single
MB-86 Panel Door AD14 Single
    Aluprof
    Archived

    MB-86 Panel Door AD14 Single

    4.8 out of 5 stars4.8(76 reviews)

    The construction is based on the system of thermally insulated aluminium sections MB-86, which is the most technologically advanced door system in ALUPROF’s offer. The leaf profile is adapted for being joined with special door fills, flush with the door frame on the outside face. They can be mounted to load-bearing profiles by gluing one or two sides. The possibility of using concealed hinges, additionally enhances the aesthetic value of the doors.

    It is available in four versions: ST, SI, SI+ and AERO. On account of their technical parameters, panel doors are a perfect solution for improving the energy efficiency of buildings. They also provide the innovative ability to mount the panel in the structure using a double-sided tape.

    Aluprof’s panel doors are characterised by both an elegant appearance and high technical parameters, and also taking into account the available overall dimensions of the structure and possibility to use the doors in larger shop window development, they provide a great deal of freedom in the arrangement of the entrance into a building. It is an ideal proposal for those for whom home is much more than only the place to live in.

    Specification
    • DATA AND TECHNICAL PARAMETERS:

      • Frame/leaf depth: 77 mm, 95 mm
      • Filling panel thickness: 22 – 95 mm
      • Maximum leaf dimensions: L up to 1400 mm, H up to 2600 mm
      • Air permeability: Class 4, PN-EN 12207:2001
      • Water tightness: Class E900 (900 Pa), PN-EN 12208:2001
      • Wind resistance: Class C5/B5, PN-EN 12210:2001
      • Thermal insulating power: Ud up to 0,44 W/m2K (for panel of 95 mm)
      • RC2 anti-burglary class
    Technical specification
    • Unique ref.MB-86-Panel-Door-AD14-Single
    • Product familyWindows & Doors
    • Product groupMB-86 panel doors
    • TypeObject (single object)
    • Date of publishing2021-06-02
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor Panel
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 13 16
    • CSI MasterFormat 2014 TitleAluminum Doors
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit