Publish your products
MB-SE75 HI Segment-base Curtain Wall
Aluprof

MB-SE75 HI Segment-base Curtain Wall

This segment-based curtain walling system is intended for execution of individual facilities, in case of which time-efficiency of the assembly and elimination of external scaffolding during the erection are among basic requirements.

The construction of the MB-SE75 façade comprises segments mounted to the bearing construction of the building, joined with each other. The process of prefabrication of elements takes place in a production plant, which significantly enhances the quality of the final product. The technological concept adopted in this case results in a number of fundamental benefits of this solution: the assembly time at the building site is significantly shorter compared to a traditional mullion – transom façades, due to the application of complete glazed segments; the costs of erection are also reduced due to the total elimination of external scaffolding.

The system of segment-based façade also meets the strictest technical and aesthetic requirements. The development performed in this system features visible profiles of the width of 75 mm with a narrow 9 mm expansion gap between individual segments.

Specification
  • PERFORMANCE

    • Air Permeability: AE 1200, EN 12152
    • Watertightness: RE 1200, EN 12154
    • Windload resistance: 2,4 kN/m2, EN 13116
    • Impact resistance: I5/E5, EN 14019
Technical specification
  • Unique ref.MB-SE75-HI_segment-base-curtain-wall
  • Product familyFaçade systems
  • Product groupSegment-base curtain wall
  • TypeObject (single object)
  • Date of publishing2022-04-19
  • Edition number1
  • Width (mm)75
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWalls - Curtain Walls
  • IFC classificationCurtain Wall
  • UNSPSC nameGlass curtainwalling
  • UNSPSC code30151806
  • Uniclass 2015 CodeSs_25_10_20
  • Uniclass 2015 DescriptionCurtain walling systems
  • CSI MasterFormat 2014 Code08 44 13
  • CSI MasterFormat 2014 TitleGlazed Aluminum Curtain Walls
  • OmniClass Number23-13 33 27 11
  • OmniClass TitleCurtain Walls

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit