Publish your products
MB-SLIMLINE Window 2-sash Tilt and Turn - Sidehung
MB-SLIMLINE Window 2-sash Tilt and Turn - Sidehung
    Aluprof

    MB-SLIMLINE Window 2-sash Tilt and Turn - Sidehung

    Highly insulated, MB-Slimline window system with thermal break is intended for fabrication of external  structure elements such as various types of highly resistant, inward-openable windows (side-hung, hopper, tilt-and-turn windows) and fixe windows of an excellent water resistance, air tightness, and sound insulation performance. With its very small-width aluminium profiles, visible from the external side of the construction, MB-Slimline enables to fabricate casements in two variants – with visible or invisible profiles (SG) from the external side of the structure. When invisible casements are used, the appearance of openable and fixed units is almost identical. This system can also greatly replace the old-style windows, made of steel profiles and maintain a similar appearance from the outside of the construction, while significantly increasing the thermal insulation of the partition.

    Specification
    • Features and benefits MB-SLIMLINE:

      • high resistance to water & air infiltration plus an excellent thermal insulation can be obtained thanks to the special shape of the central gasket
      • good thermal insulation Uw from 0,8 W/(mK)
      • important glazing range, up to 81 mm
      • the use of typical “Euro” grooves enables installation of most of the available fittings
      • the construction method is maximally simplified. Profile connections (corner & T-connections) are performed by bolting or studding

      Technical parameters:
      • Air permeability: class 4, EN 1026:2001; EN 12207:2001
      • Watertightness: classE 1500, EN 1027:2001; EN 12208:2001
      • Thermal insulation: (Uw): from 0,8 W/(m2K)
    Technical specification
    • Unique ref.MB-SLIMLINE_window_2sash_tilt_and_turn_sidehung
    • Product familyWindows & Doors
    • Product groupMB-SLIMLINE windows
    • TypeObject (single object)
    • Date of publishing2021-09-10
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Asia Europe North America Africa
    Azerbaijan
    Austria
    Canada
    Kenya
    Georgia
    Belarus
    Haiti
    Iran
    Belgium
    United States
    Kuwait
    Bosnia and Herzegovina
    Qatar
    Croatia
    Saudi Arabia
    Czech Republic
    Türkiye
    Denmark
    United Arab Emirates
    Estonia
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Moldova
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit