Publish your products
SKB STYROTERM Top-mounted Roller Shutter System
SKB STYROTERM Top-mounted Roller Shutter System
SKB STYROTERM Top-mounted Roller Shutter System
SKB STYROTERM Top-mounted Roller Shutter System
    Aluprof

    SKB STYROTERM Top-mounted Roller Shutter System

    The SKB STYROTERM top-mounted roller shutter system is a highly technologically advanced solution, which was developed with a view to improving the energy balance of the building. Research at a renowned research institute IFT ROSENHEIM has shown that the proposed solution has an extremely low thermal transmittance coefficient (Usb already from 0.29 W/m²K), which places the system in the first place among other products of this type. As in the case of the Opoterm system, the installation of roller shutters involves direct installation of the shutter box on the window frame by means of an appropriately selected adaptation profile. Aluprof’s offer includes several options, which are adjusted to 90% of profiles available on the market. The SKB Styroterm system has been designed to be completely insulated, so that the shutter box remains an unnoticeable element of the building façade.

    The main element of this product is a shutter box, which was made of a material specially designed according to Aluprof’s requirements, characterized by very good thermal properties. It is available in two sizes: 260 x 260mm and 300 x 300mm. Installation of the shutter box is very quick and easy. It is based on direct attachment of the shutter box on the window frame by means of an appropriately selected adaptive profile (by snapping-in or inserting). The use of this type of construction allows for its installation both in newly erected buildings, as well as in those that already exist during replacement of window joinery. The SKB STYROTERM top-mounted system provides for the possibility of installing special steel reinforcements of the shutter box (the so-called fixed consoles), which is aimed at ensuring proper and stable functioning of the roller shutters, especially in the case of large dimensions. These reinforcements are characterized by a simple construction, and their shape does not interfere with the components of the roller shutter. In addition, these elements are insulated by means of so-called fittings. Well thought-out construction of the system allows to fit a single roller shutter as well as a set of roller shutters in one shutter box.

    Roller shutters in SKB STYROTERM system can be equipped with insect screen installed in the shutter box. Due to the click technology it is very fast and easy to install. The advantage of the new product is also the possibility to choose the revision flap from the inside or outside of the room. In the case of the latter, there has been a significant improvement in relation to the solutions used on the market. The frequently used revision flap in the form of an angle screwed to the window frame has been replaced by a snap-in aluminium profile, which ensures a non-intrusive installation. The aluminium profile is snapped-in directly into the bottom profile of the shutter box. This solution ensures the appropriate stiffness of the revision flap and, what is more, allows for the colour matching with the woodwork or façade, as the profile can be painted with any colour from the RAL palette. The well-thought-out system design makes it possible to use the mechanism of façade shutters in the box. Assembly of the guide channel is very quick and easy. In the SKB STYROTERM system it is possible to use profiles with polyurethane foam and PVC.


    Specification
    • Technical parameters of the system:

      • Roller shutter boxes are made of high quality PVC components and are characterised by an increased thermal insulation
      • Roller shutter boxes available in sizes: 260 x 260 mm, 300 x 300 mm
      • Roll-up insect screen can be integrated in to roller shutter 
      • Roller shutter curtain can be made with: polyurethane foam filled aluminium profiles, PVC profiles
      • Roller shutters can be controlled manually or by an electric drive via a wall-mounted transmitter or remote control. Smart control via computer, tablet or smartphone is also an option
    Technical specification
    • Unique ref.SKB_STYROTERM_top_mounted_roller_shutter_system
    • Product familyAccessories
    • Product groupShutters / Blinds
    • TypeObject (single object)
    • Date of publishing2022-03-11
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryInsulation
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Blinds
    • IFC classificationWindow
    • ETIM CodeEC003229
    • ETIM NameRoller shutter
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit