Publish your products
Amarr 2442 Heavy Duty Steel Garage Door
Amarr

Amarr 2442 Heavy Duty Steel Garage Door

New 24-gauge steel triple-layer commercial door using foamed-in-place polyurethane insulation creating a strong monolithic panel that is energy efficient.  Our best insulating U-factor of 0.19 for a 2" triple-layer constructed polyurethane insulated commercial overhead door.

  • 2" Heavy-Duty, 24ga steel exterior panel
  • High energy efficiency
  • Best selling insulated commercial door
  • Flush panel design for modern look
Specification
  • Steel Thickness: 24ga

    Panel Design: Flush

    Exterior Texture: Stucco

    Limited Warranty: 10 Year

    U-Factor: 0.19

    R-Value: 19.4

    Max Std Width: 32'2"

    Max Std Height: 26'1"

Technical specification
  • Unique ref.amarr-2442-heavy-duty-steel-garage-door
  • Product familyDoors
  • Product groupSteel Sectional - Polyurethane Insulated Garage Door
  • TypeBuilding Material
  • Date of publishing2023-07-12
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit