Publish your products
PVC Entrance Door - New construction - A70 range
PVC Entrance Door - New construction - A70 range
PVC Entrance Door - New construction - A70 range
    AMCC

    PVC Entrance Door - New construction - A70 range

    A70 Entrance door for new construction

    The PVC P70 Elegance entrance door is a complete product with great price-quality ratio. Either as a glazed, semi-glazed or panel door, it adapts itself to every type of houses thanks to a large customizable decoration choice without cutting on security performances

    Specification
    • P70 Elégance :

      Performances :

      – Panel version with 32mm thick panel : Ud from 1,3 to 1,5 W/m2.K

      – Glazed version with 44mm thick glazing : Ud from1,7 to 1,8 W/(m2.K) by default and from 1,4 à 1,5 W(m2.K) with reinforced insulation.

      P70 Classic :

      Performances :

      – Panel version with 28mm : Ud from 1,4 to 1,6 W/m2.K

    Technical specification
    • Unique ref.A70_PEPN
    • Product familyA70
    • Product groupNeuf
    • TypeObject (single object)
    • Date of publishing2018-11-20
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe
    France