Publish your products
Amerex 452 Purple K 125lb Dry Chemical Wheeled Fire Extinguisher
Amerex 452 Purple K 125lb Dry Chemical Wheeled Fire Extinguisher
    Amerex

    Amerex 452 Purple K 125lb Dry Chemical Wheeled Fire Extinguisher

    Wheeled Fire Extinguisher, Dry Chemical, Class BC, UL Rating 320B: C, Capacity 125 lb. , Extinguish Agent Type Purple K Dry Chemical, Unit Height 45 In. , Unit Width 24 In. , Unit Depth 36 In. , Operating Pressure 240 psi, Discharge Time 53 sec. , Range Max. 40 ft. , Cylinder Material Steel, Valve Material Brass, Hose Length 50 ft., Hose Dia. 3/4 In. , Wheel Type Semi Pneumatic, Wheel Dia. 16 In. , Wheel Width 4 In. , Standards UL 299/UL 711, US Coast Guard Approved

    As Featured on Amazon.com

    #Amerex #FireExtinguisher #PurpleKFireExtinguisher #DryChemicalFireExtinguisher #WheeledFireExtinguisher

    Specification
    • Technical Details

      Wheeled Fire Extinguisher

      Dry Chemical

      Class: BC

      UL Rating 320B: C

      Capacity: 125 lb

      Extinguish Agent Type: Purple K Dry Chemical

      Unit Height: 45 In

      Unit Width: 24 In

      Unit Depth: 36 In

      Operating Pressure: 240 psi

      Discharge Time: 53 sec

      Range Max: 40 ft

      Cylinder Material: Steel

      Valve Material: Brass

      Hose Length: 50 ft

      Hose Dia: 3/4 In

      Wheel Type: Semi Pneumatic

      Wheel Dia: 16 In

      Wheel Width: 4 In

      Standards UL: 299/UL 711

      US Coast Guard Approved

    Technical specification
    • Unique ref.Amerex-452-Purple-K-125lb-Dry-Chemical-Wheeled-Fire-Extinguisher
    • Product familyFire Extinguisher
    • Product groupWheeled
    • TypeDocumentation (info)
    • Date of publishing2019-03-08
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFire Products - Fire Stops
    • UNSPSC nameFire extinguishers
    • UNSPSC code46191601
    • CSI MasterFormat 2014 Code10 44 16
    • CSI MasterFormat 2014 TitleFire Extinguishers
    • OmniClass Number23-29 25 19
    • OmniClass TitleFire Extinguishers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit