Publish your products
Amerex B272NM 2.5 Gallon Water Mist Class A C Nonmagnetic White Fire Extinguisher
Amerex B272NM 2.5 Gallon Water Mist Class A C Nonmagnetic White Fire Extinguisher
    Amerex

    Amerex B272NM 2.5 Gallon Water Mist Class A C Nonmagnetic White Fire Extinguisher

    WATER MIST is the ultimate extinguisher for Class A fires and where a potential Class C (electrical) hazard exists. The fine spray from the unique misting nozzle provides safety from electrical shock, greatly enhances the cooling and soaking characteristics of the agent and reduces scattering of burning materials. These extinguishers contain de-ionized water (sold separately) making them the best extinguishers for protection of hospital environments, telecom and clean room manufacturing facilities. The Amerex Water Mist extinguishers are easy to use, maintain, and service.

    Designed for Class A Ordinary Combustibles: wood, paper, cloth, trash and other ordinary materials and Class C Fires Involving Live Electrical Equipment.

    As Featured on Amazon.com

    #Amerex #FireExtinguisher #WaterMistFireExtinguisher #ClassACFireExtinguisher

    Specification
    • Technical Details

      UL RATING: 2A:C
      CAPACITY: 2.5GAL
      27.5"H x 11"W x 7"D
      RANGE (INITIAL FT): 10-12
      DISCHARGE TIME (SEC.): 80
      Includes Wall Bracket

    Technical specification
    • Unique ref.Amerex-B272NM-2-and-a-Half-Gallon-Water-Mist-Class-A-C-Nonmagnetic-White-Fire-Extinguisher
    • Product familyFire Extinguisher
    • Product groupNonmagnetic
    • TypeDocumentation (info)
    • Date of publishing2019-03-08
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFire Products - Fire Stops
    • UNSPSC nameFire extinguishers
    • UNSPSC code46191601
    • CSI MasterFormat 2014 Code10 44 16
    • CSI MasterFormat 2014 TitleFire Extinguishers
    • OmniClass Number23-29 25 19
    • OmniClass TitleFire Extinguishers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit