Publish your products
Comfort Designs XAB 3636 SH Acrylic Alcove Shower Base with Center Drain
Comfort Designs XAB 3636 SH Acrylic Alcove Shower Base with Center Drain
Comfort Designs XAB 3636 SH Acrylic Alcove Shower Base with Center Drain

    Comfort Designs XAB 3636 SH Acrylic Alcove Shower Base with Center Drain

    XAB 3636 SH Acrylic Alcove Shower Base with Center Drain

    Key Benefits

    • Cast Acrylic Finish
    • GripSure Textured Floor

    Attribute Set

    • Above-the-Floor Rough : No
    • Accessible Type : Non-code accessible
    • Material : Premium Cast Acrylic

    Characteristics

    • Cast Acrylic
    • 30-Year Warranty
    • Textured Floor

    Get in contact with American Bath Group

    Technical specification
    • Unique ref.XAB-3636-SH_shower_base
    • Product familyComfort Designs
    • Product groupCommercial - Shower Products
    • TypeObject (single object)
    • Date of publishing2025-10-15
    • Edition number1
    • Height (inches)6
    • Width (inches)36
    • Depth (inches)36
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    North America
    United States