Publish your products
Comfort Designs SSB 6232TR .75 - 60 x 30 Code Compliant Solid Surface Roll in Shower Base with Integral Trench Drain

Comfort Designs SSB 6232TR .75 - 60 x 30 Code Compliant Solid Surface Roll in Shower Base with Integral Trench Drain

  • Removable Grate
  • 3/4" Profile Height
  • Solid Surface Finish
  • GripSure Textured Floor
  • Designed for On-Slab Installation
  • Not Included: 2" Brass Lock-On Compression Style Drain

Get in contact with American Bath Group

Specification
  • Keywords: shower base, shower pan, shower pans, commercial shower, ADA shower, shower bases, shower base drain, shower tray

Technical specification
  • Unique ref.ssb-6232tr_roll-in-shower-base
  • Product familyComfort Designs
  • Product groupCommercial - Shower Base Products
  • TypeObject (single object)
  • Date of publishing2021-05-09
  • Edition number1
Related
  • Material mainSolid surface
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Shower trays
  • IFC classificationSanitary Terminal
  • ETIM CodeEC003246
  • ETIM NameShower floor
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_06_84
  • Uniclass 2015 DescriptionShower trays
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 15
  • OmniClass TitleShower Enclosure Bases
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States