Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/2570987d-0a70-4950-bc14-8721fda7cfae
Home
Categories
Sanitary
Showers
American Standard EasySET Exposed Auto Temperature Shower FFAS4956-601GL0BF0
Available in United States
American Standard APAC
Follow
American Standard EasySET Exposed Auto Temperature Shower FFAS4956-601GL0BF0
EasySET Exposed Auto Temperature Shower System (3-way)
Download
Technical specification
Technical specification
Unique ref.
American_Standard_EasySET_Exposed_Auto_Temperature_Shower_FFAS4956-601GL0BF0
Product family
Bathroom Faucets (Mixer) (41)
Product group
Shower Mixer (03)
Type
Object (single object)
Date of publishing
2023-11-17
Edition number
1
Height (mm)
1246
Width (mm)
214
Depth (mm)
312
Related
Related
Material main
Brass
Weight Net (Kg)
7.5
Classification
Classification
BIMobject Category
Sanitary - Showers
OmniClass Number
23-31 17 00
OmniClass Title
Showers
Similar products
American Standard APAC
American Standard Heron Square Vessel Basin NTH WH
Download
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Signature STD Soft Seat
Download
American Standard APAC
American Standard Acacia E 500mm Countertop Lava
Download
American Standard APAC
American Standard Cygnet Counter Top Basin 3TH WH
Download
American Standard APAC
American Standard Under Counter Lava 6D F
Download