American Standard Faucets & Mixer Basin Neo Modern Single Hole Mono Faucetno FaucetAmerican Standard Faucets & Mixer Basin Neo Modern Single Hole Mono Faucetno Faucet
View previous images
View next images

American Standard Faucets & Mixer Basin Neo Modern Single Hole Mono Faucetno Faucet

Technical specification
  • Unique ref.American_Standard_Faucets_Mixer_Basin_Neo_Modern_Single_Hole_Mono_Faucetno_Faucet
  • Collection setFaucets & Mixer
  • CollectionBasin
  • TypeObject (single object)
  • Date of publishing2021-12-07
  • Edition number1
  • Height (mm)122
  • Width (mm)42
  • Depth (mm)118
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • OmniClass Number23-31 11 00