Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/6a44196c-ee68-4fd5-8855-771f05fdf421
Home
Categories
Sanitary
Toilet Seats
American Standard Loven Soft Close Seat Cover
Available in United States
American Standard APAC
Follow
American Standard Loven Soft Close Seat Cover
Download
Technical specification
Technical specification
Unique ref.
American_Standard_Loven_Soft_Close_Seat_Cover
Product family
Others (15)
Product group
Seat & Cover (02)
Type
Object (single object)
Date of publishing
2026-05-11
Edition number
1
Height (mm)
44
Width (mm)
378
Depth (mm)
520
Related
Related
Material main
Ceramics
Material secondary
Porcelain
Classification
Classification
BIMobject Category
Sanitary - Toilet Seats
Similar products
American Standard APAC
American Standard Heron Square Vessel Basin NTH WH
Download
American Standard APAC
American Standard Signature STD Soft Seat
Download
American Standard APAC
American Standard Square Thin HPC 500 mm Vessel
Download
American Standard APAC
American Standard Heron Square Under Counter 0TH WH
Download
American Standard APAC
American Standard Under Counter Lava 6D F
Download
American Standard APAC
American Standard Cygnet Under Counter Basin
Download