Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/e1582862-b2b5-40d8-9cbf-4b1b162a6e1e
Home
Categories
Sanitary
Taps & Mixers
American Standard Loven Bath Spout without Diverter
Available in United States
American Standard APAC
Follow
American Standard Loven Bath Spout without Diverter
Download
Technical specification
Technical specification
Unique ref.
american-standard-loven-bath-spout-without-diverter
Product family
Bathroom Faucets (Mono) (42)
Product group
Shower Mono (02)
Type
Object (single object)
Date of publishing
2026-05-05
Edition number
1
Height (mm)
70
Width (mm)
70
Depth (mm)
164
Related
Related
Material main
Brass
Material secondary
Brass
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Similar products
American Standard APAC
American Standard Heron Square Vessel Basin NTH WH
Download
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Signature STD Soft Seat
Download
American Standard APAC
American Standard Acacia E 500mm Countertop Lava
Download
American Standard APAC
American Standard Cygnet Counter Top Basin 3TH WH
Download
American Standard APAC
American Standard Under Counter Lava 6D F
Download