Publish your products
American Standard Studio Saga Sink Mixer LF W/PO Spray(4)

American Standard Studio Saga Sink Mixer LF W/PO Spray(4)

Technical specification
  • Unique ref.american-standard-studio-saga-sink-mixer-lf-w-po-spray4
  • Product familyBathroom Faucets (Mixer) (41)
  • Product groupBasin Mixer (01)
  • TypeObject (single object)
  • Date of publishing2026-04-09
  • Edition number1
  • Height (mm)186
  • Width (mm)57
  • Depth (mm)257
Related
  • Material mainChrome
  • Material secondaryChrome
Classification
  • BIMobject CategorySanitary - Taps & Mixers
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit