Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/d79bc83d-f65d-4bfc-9004-f20417618d3a
Home
Categories
Sanitary
Showers
American Standard 1.5m PVC Twist-free Flexible Hose_Matt FFAS9127-000440BF0
Unavailable in United States
American Standard APAC
Follow
American Standard 1.5m PVC Twist-free Flexible Hose_Matt FFAS9127-000440BF0
Download
Technical specification
Technical specification
Unique ref.
American_Standard_1-5m_PVC_Twist-free_Flexible_Hose_Matt_FFAS9127-000440BF0
Product family
Showers (51)
Product group
Hoses (09)
Type
Object (single object)
Date of publishing
2023-11-16
Edition number
1
Height (mm)
1500
Width (mm)
23
Related
Related
Material main
PVC
Designed in
Thailand
Classification
Classification
BIMobject Category
Sanitary - Showers
OmniClass Number
23-31 17 00
OmniClass Title
Showers
Region availability
Oceania
Asia
Australia
Cambodia
New Zealand
China
India
Indonesia
Malaysia
Myanmar (Burma)
Philippines
Singapore
Thailand
Vietnam
Similar products
American Standard APAC
American Standard Heron Square Vessel Basin NTH WH
Download
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Signature STD Soft Seat
Download
American Standard APAC
American Standard Acacia E 500mm Countertop Lava
Download
American Standard APAC
American Standard Cygnet Counter Top Basin 3TH WH
Download
American Standard APAC
American Standard Under Counter Lava 6D F
Download