Publish your products
Stainless Steel Detector Check Valves - 1000SS
Stainless Steel Detector Check Valves - 1000SS

    Stainless Steel Detector Check Valves - 1000SS

    Series 1000SS Detector Check Valves are used in fire protection applications to detect leakage or unauthorized use of water in fire sprinkler systems. It consists of a stainless steel body construction with flanged connections, and stainless steel linkage parts.

    Series 1000SS is lightweight, non-corrosive, and can be installed in horizontal or vertical positions. A meter bypass assembly and bypass tapings are optional. Maximum Pressure: 175psi (12.06 bar).

    Specification
    • Features

      • Stainless steel for corrosion resistance
      • Flanged end connections
      • Optional bypass assembly available
      • Horizontal or vertical installation
    Technical specification
    • Unique ref.1000SS
    • Product familyPlumbing & Flow Control Solutions
    • Product groupCheck Valves
    • TypeObject (single object)
    • Date of publishing2019-11-18
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_40_13
    • Uniclass 2015 DescriptionCheck valves
    • CSI MasterFormat 2014 Code40 05 65.23
    • CSI MasterFormat 2014 TitleSwing Check Valves
    • OmniClass Number23-27 31 19
    • OmniClass TitleCheck Valves
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit