Publish your products
Single Chamber - Reduced Port - 605GD, 605AD

Single Chamber - Reduced Port - 605GD, 605AD

Series 605GD (Globe) and 605AD (Angle) are Ductile Iron, reduced port, single chamber basic valves that incorporate a one-piece disc and diaphragm assembly. This assembly is the only moving part within the valve, allowing it to open, close, or modulate as commanded by the pilot control system. The reduced port design offers improved low-flow performance and cavitation resistance.

Specification
  • Features

    • One-piece disc and diaphragm assembly opens, closes, or modulates as commanded by the pilot control system
    • Sizes 3 in. to 24 in. (75mm to 600mm)
    • Reduced port design offers improved low-flow performance and cavitation resistance
    • Lead free ductile iron body and cover with stainless steel trim
Technical specification
  • Unique ref.605GD-605AD
  • Product familyPlumbing & Flow Control Solutions
  • Product groupAutomatic Control Valves
  • TypeObject (single object)
  • Date of publishing2019-12-10
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States