Publish your products
Single Chamber - Full Port - 905GD, 905AD

Single Chamber - Full Port - 905GD, 905AD

Series 905GD (Globe) and 905AD (Angle) are Ductile Iron, full port, single chamber basic valves that incorporate a one-piece disc and diaphragm assembly. This assembly is the only moving part within the valve, allowing it to open, close, or modulate as commanded by the pilot control system.

Specification
  • Features

    • Lead free ductile iron body and cover with stainless steel trim
    • One-piece disc and diaphragm assembly opens, closes, or modulates as commanded by the pilot control system
    • Lined and coated with fusion bonded epoxy
    • Sizes 1 1/4 in. to 16 in. (32mm to 400mm)
Technical specification
  • Unique ref.905GD-905AD
  • Product familyPlumbing & Flow Control Solutions
  • Product groupAutomatic Control Valves
  • TypeObject (single object)
  • Date of publishing2019-12-10
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit