Publish your products
Stainless Steel Reduced Pressure Zone Assemblies - C400, C400N, C400Z

Stainless Steel Reduced Pressure Zone Assemblies - C400, C400N, C400Z

3.6 out of 5 stars3.6(5 reviews)

Series C400 reduced pressure zone assemblies feature a flood sensor with SentryPlus Alert® technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.

This series prevents the reverse flow of contaminated water caused by backsiphonage or backpressure from entering the potable water supply. Ideal for protection at health hazard cross-connections or for containment at the service line entrance. Its compact modular design facilitates maintenance and assembly access. Check with local water authorities for installation requirements.

The TS-OSY model is equipped with a factory installed, durable, and robust supervisory switch (UL Certified, Safety Signaling, Control No. 3L38) for tamper detection. The alert sounds when attempts are made to remove the switch from the gate valve or to close the valve. Wiring of the supervisory switch to a fire alarm control panel is required.

Specification
  • Features

    • Sensor on the relief valve for flood detection
    • Protects against backsiphonage, backpressure, and the fouling of either check valve
    • Stainless steel body construction, sleeve and torsion spring check valves
    • Extremely compact design is significantly lighter than traditional designs
    • Patented link check modules provide low pressure loss
    • Entire valve body and closure sleeve manufactured from 304 stainless steel
    • Flood alert feature activated with add-on connection kit, compatible with BMS and cellular communication
    • Integrated supervisory switch (UL Certified, Safety Signaling, Control No. 3L38) on outside stem and yoke resilient seated gate valve
Technical specification
  • Unique ref.c400
  • Product familyPlumbing & Flow Control Solutions
  • Product groupBackflow Prevention
  • TypeObject (single object)
  • Date of publishing2017-06-12
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_62
  • Uniclass 2015 DescriptionPlastics isolating valves
  • CSI MasterFormat 2014 Code40 05 67
  • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit